text.skipToContent text.skipToNavigation

Catalog No. : MT433-30S22

Description:  32A,ILK,3P4W,MIP,3H,30A/22K,SC

UPC: 708917299585

Module Assembly with Screw Cap Only - Rating 32A, 3 Pole 4 Wire, 22K
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E47955 N/A QPYV N/A N/A

Documents/Support Tools

Instruction Sheet

Click here