text.skipToContent text.skipToNavigation

Catalog No. : MT433-30F18

Description:  32A,ILK,3P4W,MIPCO,3H,30A/18K,FC

UPC: 708917302643

Module Assembly with Flap Cap - Rating 32A, 3 Pole 4 Wire, 18K/65K
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E47955 N/A N/A N/A N/A