Alternate Catalog No. : MSL 500
Catalog No. : MSL500
Description: AL TP METER SOCKET LUG STAR HOLE
UPC: 783786739950
Tin Plated Aluminum Meter Socket Lug - Star hole, 500 kcmil, installing dies 106A, 300, 317, 1 5/16, 15A. Length 4-7/8 inch. Pad 1-3/4 inch wide x 1-5/16 inch long x 29/64 inch thick. (1) .2 to .235 inch Radius Star Hole. Barrel 2-3/16 inch. Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Aluminum for High Strength and Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Tin-Plated to Resist Corrosion.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. Tin-Plated to Resist Corrosion. |
|
Application |
Dual-Rated, Corrosion-Resistant Lug Available with Star Hole |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1-3/4 inch wide X 4-7/8 inch long |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |