Alternate Catalog No. : MSA 2 GROUND CABLE
Catalog No. : MSA2GROUNDCABLE
Description: PIGTAIL WIRE 21 INCH LENGTH
UPC: 783786955145
Pigtail Wire - Ground Cable Assembly, 21 Inch Length, Copper Coil .258 inch, Copper Tube .462 x .358 inch, Cable #2 Copper, Yellow, Clear Heat Shrink, Tin Plated.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 AWG |
|
Material |
Copper |
|
Finish |
Bare |
|
Color |
Yellow |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
23 inch |