Catalog No. : MSA07518
Description: 3/4IN NPT 1UNEF LT ADAPTER STL
UPC: 786210793573
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Suitable for Use In Hazardous Location Where General Purpose Equipment is Specifically Permitted by the NEC, Class I Div 2, Class II Div 1 & 2, Class III Div 1 & 2, NEC 501-4(B), 502-4(A)(B), 503-3(A)(B) |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL Listed, CSA |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Untreated |
|
Colour |
Natural colour |
|
Outer diameter |
31.75 mm |
Documents/Support Tools
|
Sales Drawing |