text.skipToContent text.skipToNavigation

Catalog No. : MS4

Description:  NEUTRAL SPAN CLAMP

UPC: 783786849703

Aluminum Type MS - Neutral Span Clamp for Wire Range ACSR Main 4/0-4, Tap 1/0-6 AWG Main 4/0 Str.-2 Sol., Tap 1/0 Str.-6 Sol.
View More View Less
For more info visit:  electrification.us.abb.com
  • A combination aerial cable-neutral parallel-groove connector and dead-ending clamp
  • Accommodates up to four service drops
  • Taps maybe installed later, independent of existing connections
  • High-strength, one-piece construction
  • Castings are of high-strength Aluminum Alloy
  • Hardware is made of galvanized steel

Descriptors

Category

Mechanical connectors

Special Features

Combination Aerial Cable-Neutral Parallel-Groove Connector and Dead-Ending Clamp. Accommodates up to Four Service Drops.

Specifications

Number Of Conductors

2

Material

Aluminum Alloy

Finish

Bare

Voltage Rating

35 kV

Insulation

Bare

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here