text.skipToContent text.skipToNavigation

Catalog No. : MS232B

Description:  MA SCR TERM INSERT B SERIES 32CNT

UPC: 786210118604

Male screw terminal insert. For use with B series, 32 contacts with ground.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Component terminal block

Special Features

IP65 locked positions per DIN VDE 0470, IEC 529

Application

For use with B series

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Amperage Rating

16 Amps

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

20-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E215386 N/A N/A N/A N/A