Catalog No. : MS232A
Description: MA SCR TERM INSERT A SERIES 32CNT
UPC: 786210791234
Male screw terminal insert. For use with A series, 32 contacts with ground.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Component terminal block |
|
Application |
For use with A series |
Specifications
|
Voltage Rating |
600 VAC |
|
Material |
Glass-filled Thermoplastic |
|
Amperage Rating |
10 Amps |
Classifications
|
Brand Name |
Pos-E-Kon |
|
Standard |
CSA 57696000 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 57696000 | 623301 | N/A | N/A | N/A |
| UL | E215386 | N/A | ECBT | N/A | N/A |