text.skipToContent text.skipToNavigation

Catalog No. : MS216A

Description:  MALE INSERT SCREW, A SERIES W/GND

UPC: 786210791210

Male screw terminal insert. For use with A series, 16 contacts with ground.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Component terminal block

Application

For use with A series

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Amperage Rating

10 Amps

Classifications

Brand Name

Pos-E-Kon

Standard

CSA 70013

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 57696000 623301 N/A N/A N/A
CSA 70013 623301 N/A N/A N/A
UL E215386 N/A ECBT N/A N/A
ETIM EC000438 Contact insert for rectangular connectors

Contact type

Pin

Material connector of connector insert

Thermoplastic

Rated voltage

600 V