text.skipToContent text.skipToNavigation

Catalog No. : MS206T

Description:  INSERT,MALE,SCREW,T6

UPC: 786210684451

Male screw terminal insert. For use with T series 6 contacts with ground.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Component terminal block

Specifications

Material

Hi-temp Thermoplastic

Amperage Rating

16 Amps

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

20-14 AWG

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant