text.skipToContent text.skipToNavigation

Catalog No. : MS206C

Description:  MA SCR TERM INSERT C SERIES 6CNT

UPC: 786210791197

Male screw terminal insert. For use with C series, 6 contacts with ground (1-6).
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Component terminal block

Application

For use with C series

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Amperage Rating

35 Amps

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

20-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E215386 N/A ECBT N/A N/A