text.skipToContent text.skipToNavigation

Alternate Catalog No. : MS 20

Catalog No. : MS20

Description:  AL FULLTENS COMP SPLICE ASCR 2/0AAC

UPC: 783786739967

Aluminum Full-Tension Compression Splices for ACSR and Aluminum-Alloy Conductors, wire size 2/0 AAC, 2/0 ACSR (6/1), 2/0 AAAC length 17-7/8 inch, installing dies - TM, 62, 11/16.
View More View Less
For more info visit:  electrification.us.abb.com
  • Constructed from Seamless Aluminum Tubing for High Conductivity
  • Solid Barriers in the Center of the Sleeves Ensure All-Around Distribution and Penetration of the Oxide Inhibitor to All Strands
  • Sleeves have an Internal Taper that Acts as a Funnel-Like Entrance for Easy Insertion of Conductors and Provides stress Relief on the Conductor Strands upon Compression
  • Designed to Develop 95 Percent or More of the Conductor's Rated Strength
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • Meets or Exceeds ANSI C119.4 Specifications
  • All Splices Marked with Conductor Size and Die References, Providing Easy Identification for Easy Installation

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor to prevent oxidation and keep out moisture. Simplify hot line distribution construction and eliminate the separate splicing of ACSR core wires. Constructed from seamless Aluminum tubing, provides high conductivity. Sleeves have an internal taper that acts as a funnel-lie entrance for easy insertion of conductors and provides stress relief onthe conductor strans upon compression. Solid Barriers in the center of the sleeves ensure all-around distribution and penetration of the oxide inhibitor to all strands.

Specifications

Connection

Compression

Conductor Range

2/0 AAC , 2/0 (6/1) ACSR , 2/0 AAAC

Number Of Conductors

2

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

17-7/8 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here