text.skipToContent text.skipToNavigation

Alternate Catalog No. : MPT 1/0-125

Catalog No. : MPT1/0-125

Description:  PIN TERMINAL FOR METER SOCKET

UPC: 786209993755

Tin Plated Copper Pin Terminal with Aluminum Body - Pin Length 1-1/4 Inch, Wire Size 1/0 Stranded Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

1/0 AWG

Documents/Support Tools

SDS

Click here