Catalog No. : MPS252825-2020
Description: 5WAY SPLIT MANIFOLD 25X28X25X20X20
UPC: 5020963034480
2 Piece, 5-Way Conduit Fitting, Conduits Size A: NC25/NW22, Size B: NC28/NW23, Size C: NC25/NW22, Sizes D and E: NC20/NW17, Operating Temperature -40 to 120 Degrees Celsius, RoHS Compliant, IP40 Rating, Very High UV Protection, Polyamide (Nylon), Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Very High UV Protection |
|
Application |
Allows for Customised Combination of Breakouts |
Specifications
|
Material |
Polyamide/Nylon |
|
Insulation Class |
IP40 |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
Dimensions
|
Size |
Conduits Size A: NC25/NW22, Size B: NC28/NW23, Size C: NC25/NW22, Sizes D and E: NC20/NW17 |