Catalog No. : MPS100
Description: HINGED PIECE MANIFOLD BLACK NC 12 2
UPC: 5020963023927
2 Piece, Multiple Breakout Conduit Fitting, Conduits Sizes A and F: NC12/NW10, Size B: NC08/NW7.5, Sizes C and D: NC20/NW17, Size E: NC25/NW22, Operating Temperature -40 to 120 Degrees Celsius, RoHS Compliant, IP40 Rating, Very High UV Protection, Polyamide (Nylon), Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical fittings |
Special Features |
Very High UV Protection |
Application |
Allows for Customised Combination of Breakouts |
Specifications
Material |
Polyamide/Nylon |
Insulation Class |
IP40 |
Color |
Black |
Classifications
Brand Name |
Harnessflex |
Dimensions
Size |
Conduits Sizes A and F: NC12/NW10, Size B: NC08/NW7.5, Sizes C and D: NC20/NW17, Size E: NC25/NW22 |