Catalog No. : MPNY-Q-750-9-D
Description: MNTG BASE NYLON.75 INCH QUICK STICK
UPC: 728494137667
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Number Of Entries |
4 |
|
Cable Size |
0.14 in , 3.56 mm |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Self-Adhesive |
|
Operating Temperature |
32 to 149 F , 0 to 65 C |
Classifications
|
Brand Name |
Catamount |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
19.05 mm |
|
Length |
0.75 inch |
|
Width |
19.05 mm |
|
Width |
0.75 inch |
|
Height |
5.21 mm |
|
Height |
0.21 inch |
|
Type of fastening |
Self-adhesive |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |