Catalog No. : MPNY-750S-9-C
Description: CABLETIE 3/4 NAT MTG BASE-No10 SCRE
UPC: 728494120768
Cable Tie Mounting Base, Natural Nylon 6.6 for Temperatures up to 70 Degrees Celsius (158 F), Length of 19.05mm (0.75 Inches), Width of 19.05mm (0.75 Inches), Height of 5.21mm (0.205 Inches), Screw Mounting Method, #6 Screw, 100 Pack
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Catamount |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |