Catalog No. : MPNY-750A-9-C
Description: CABLE TIE 3/4 NAT MTG BASE-ACRYL A
UPC: 728494096063
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Screw Holes |
#6 |
|
Mounting |
Adhesive |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Catamount |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Length |
19.05 mm |
|
Length |
0.75 inch |
|
Width |
19.05 mm |
|
Width |
0.75 inch |
|
Height |
5.21 mm |
|
Height |
0.21 inch |
|
Type of fastening |
Stick |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |