text.skipToContent text.skipToNavigation

Catalog No. : MPNY-750-9-C

Description:  CABLE TIE MTG BASE NAT .75IN RUBBER

UPC: 728494081526

Cable Tie Mounting Base, Natural Nylon 6.6 for Temperatures up to 70 Degrees Celsius (158 F), Length of 18.79mm (0.74 Inches), Width of 18.79mm (0.74 Inches), Height of 5.08mm (0.20 Inches), Mechanical Strength 40 Newtons (9 Pounds), Hole Size #4, Synthetic Rubber Adhesive Mounting Method, 100 Pack
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable tie mounts

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Screw Holes

#4

Mounting

Adhesive

Operating Temperature

-40 to +185 F

Classifications

Brand Name

Catamount

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here