Catalog No. : MPNY-750-0-C
Description: CABLE TIE MTG BASE BLK .75IN RUBBER
UPC: 728494095356
Cable Tie Mounting Base, Black Nylon 6.6 for Temperatures up to 70 Degrees Celsius (158 F), Length of 18.79mm (0.74 Inch), Width of 18.79mm (0.74 Inch), Height of 5.08mm (0.20 Inch), Mechanical Strength 40 Newtons (9 Pounds), Synthetic Rubber Adhesive Mounting Method, 100 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Screw Holes |
#4 |
|
Mounting |
Adhesive |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Catamount |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |