text.skipToContent text.skipToNavigation

Catalog No. : MPNY-1000-9-C

Description:  MNTG BASE .99X.99IN NAT NYL RUBBER

UPC: 728494110400

Cable Tie Mounting Base, Natural Nylon 6.6 for Temperatures up to 70 Degrees Celsius (158 F), Length of 25.14mm (0.99 Inches), Width of 25.14mm (0.99 Inches), Height of 5.08mm (0.198 Inches), Mechanical Strength 50 Newtons (11 Pounds), Hole Size #6, Synthetic Rubber Mounting Method, 100 Pack
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable tie mounts

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Screw Holes

#6

Mounting

Adhesive

Operating Temperature

-40 to +185 F

Classifications

Brand Name

Catamount

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here