Catalog No. : MPNY-1000-0-C
Description: MNTG BASE .99X.99IN BLK NYL RUBBER
UPC: 728494100999
Cable Tie Mounting Base, UV Black Nylon 6.6 for Temperatures up to 70 Degrees Celsius (158 F), Length of 25.14mm (0.99 Inches), Width of 25.14mm (0.99 Inches), Height of 5.08mm (0.198 Inches), Mechanical Strength 50 Newtons (11 Pounds), Hole Size #6, Synthetic Rubber Mounting Method, 100 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Screw Holes |
#6 |
|
Mounting |
Adhesive |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Catamount |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |