text.skipToContent text.skipToNavigation

Catalog No. : MPC9

Description:  MULTIPURP INSUL CVR-600V TRANS 9IN

UPC: 783786833801

Multi-Purpose Insulating Covers for 600-V rated padmount transformer secondary terminals, length 9 inch 229 mm, height 10 inch 254 mm
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Special Features

Provides superior flexibility and durability, withstands higher temperatures than PVC covers and eliminates age cracking.

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

9 Inches lengthx10 Inches height

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD