text.skipToContent text.skipToNavigation

Catalog No. : MP3162T-1151899

Description:  MP3162T4P62XIXXAEIOO

UPC: 75114435987

For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

6-Ways

Application

Single Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A , 600 A

Phase

3-Phase

Mounting

Single Side Padmount

Classifications

Brand Name

Elastimold