text.skipToContent text.skipToNavigation

Catalog No. : MP3162T-1142709

Description:  MP3162T4P62XFXXGE000

UPC: 75114421317

Multiway, Single-Sided Padmount, 3-Phase, 15kV/12.5kA, 6-Ways, 2-Source Ways, Source Component: MVS3 with 600 Amp Bushings, Source Control: None, 4-Load Ways, Load Component: MVI3 with 200 Amp Bushing Wells, Load Control: Elastimold 80 Control, Enclosure: Stainless Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

6-Ways

Application

Single Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A , 600 A

Phase

3-Phase

Mounting

Single Side Padmount

Enclosure

Stainless Steel

Classifications

Brand Name

Elastimold