text.skipToContent text.skipToNavigation

Catalog No. : MP3153T-1150046

Description:  MP3153T2J22XFXXGE000

UPC: 75114433891

For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3 Phase

Enclosure

Stainless Steel

Classifications

Brand Name

Elastimold