text.skipToContent text.skipToNavigation

Catalog No. : MP3142T-1150044

Description:  MP3142T2J62XFXXGE000

UPC: 75114433877

For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Ways

Specifications

Voltage Rating

15 kV

Amperage Rating

200-600 A

Phase

3

Operating Temperature

-40 to +65 C

Classifications

Brand Name

Elastimold