text.skipToContent text.skipToNavigation

Catalog No. : MP3132T-1147575

Description:  MP3132T1T66XXXJAE000

UPC: 75114428774

Multiway, Single-Sided Padmount, 15kV/12.5kA, 95kV BIL, 3-Ways, 2-Source Ways, Source Component: MVS3 with 600 Amp Bushings, Source Control: None, 1-Load Ways, Load Component: MVS3 with 600 Amp Bushings, Load Control: None, Accessories: Tru-Break with DC Interlock (All Ways), Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Sided Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Single Sided Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold