text.skipToContent text.skipToNavigation

Alternate Catalog No. : MM3163T3J66XFXXAE000

Catalog No. : MM3163T3J6-1137564

Description:  MULTIWAY,MODULAR PADMOUNT,15KV,6WAY

UPC: 75114414760

Multi-way, Modular Double-sided Padmount, 15kv/12.5ka, 6-Way, 3-Source Ways, Source Component: MVS3 with 600 Amp Bushings, Source Control: None, 3-Load Ways, Load Component: (3) MVI1 with 600 Amp Bushings, Load Control: Elastimold 380 Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

6-Ways, 3-Load and 3-Source

Specifications

Phase

3

Mounting

Double Sided Modular

Enclosure

Stainless Steel

Operating Temperature

-40 to +65 C

Classifications

Brand Name

Elastimold