Catalog No. : MM3162T-1147815
Description: MM3162T4P66XIXXAE000
UPC: 75114429702
Multiway, Modular Double-Sided Padmount, 15kV/12.5kAa, 95kV BIL, 6-Ways, 2-Source Ways, Source Component: MVS3 with 600 Amp Interfaces, Source Control: None, 4-Load Ways, Load Component: MVI3 with 600 Amp Interfaces, Load Control: Elastimold Internal Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Switchgear systems |
|
Special Features |
6-Ways, 4-Load and 2-Source |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Phase |
3 |
|
Mounting |
Double Sided Modular |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |