text.skipToContent text.skipToNavigation

Alternate Catalog No. : MM3153T2P66XIXXAE000

Catalog No. : MM3153T2P66XIXXAE0

Description:  MULTIWAY,MODULAR PADMOUNT,15KV,5WAY

UPC: 75114408462

Multi-Way, Modular Double-Sided Padmount, 15 kV/12.5 kA, 5-Ways, 3-Source Ways, Source Component: MVS3 with 600 Amp Interfaces, Source Control: None, 2-Load Ways, Load Component: MVI3 with 600 Amp Interfaces, Load Control: Elastimold Internal Control, Enclosure: Galvanized Steel, Munsell Green 7 GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

5-Ways

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold