text.skipToContent text.skipToNavigation

Catalog No. : MM3143T-1147659

Description:  MM3143T1J66XFXXAE000

UPC: 75114429122

Multiway, Modular Double-Sided Padmount, 15kV/12.5kA, 95kV BIL, 4-Ways, 3-Source Ways, Source Component: MVS3 with 600 Amp Bushings, Source Control: None, 1-Load Way, Load Component: Three (3) MVI1 with 600 Amp Bushings, Load Control: Elastimold 80 Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Ways

Application

Modular Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold