text.skipToContent text.skipToNavigation

Catalog No. : MM3142T2T2-1141480

Description:  MM3142T2T22XXXXGE000

UPC: 75114420105

Multiway, Modular Double-Sided Padmount, 15 kV/12.5 kA, 4-Ways, 2-Source Ways, Source Component: MVS3 with 200 Amp Bushing Wells, 2-Load Ways, Load Component: MVS3 with 200 Amp Bushing Wells, Enclosure: Stainless Steel 60 x 60 x 78 inch, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions. Stainless Steel Mounting Frame - Light Gray. Ambient Temperature Range -40 to +65 Degrees C., Construction Submersible, Corrosion Resistant, Fully Shielded. Rated Max Voltage 15.5 kV, Frequency 50/60 Hz, Rated Continuous Load and Loop Switching Current 200 A.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Ways

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Frequency Rating

50/60 Hz

Enclosure

Stainless Steel

Operating Temperature

-40 to +65 C

Classifications

Brand Name

Elastimold

Dimensions

Size

60 x 60 x 78 in