text.skipToContent text.skipToNavigation

Alternate Catalog No. : MM3142T2J66XFXXAE000

Catalog No. : MM3142T2J6-1137572

Description:  MULTIWAY,MODULAR PADMOUNT,15KV,4WAY

UPC: 75114414777

Multi-Way, Double-Sided Padmount, 15 kV/12.5 kA, 4-Way, 2-Source Ways, Source Component: MVS3 with 600 Amp Bushings, Source Control: None, 2-Load Ways, Load Component: (3) MVI1 with 600 Amp Bushings, Load Control: Elastimold 380 Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Ways

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold