Catalog No. : MM3142P2P2-1142422
Description: MM3142P2P22IIXXAEHU7
UPC: 75114420792
Multiway, Modular Double-Sided Padmount, 15kV/12.5kA, 4-Ways, 2-Source Ways, Source Component: MVI3 with 200 Amp Bushing Well Interfaces, Source Control: Elastimold Internal Control, 2-Load Ways, Load Component: MVI3 with 200 Amp Bushing Well Interfaces, Load Control: Elastimold Internal Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions, Specials: 1) Way 1:(1) MVI1 200 Amps Phase A, Way 2: MVI3 200 Amps, Way 3: MVS3 200 Amps, Way 4: MVI3 200 Amps
View More
View Less
For more info visit:
electrification.us.abb.com
- Construction: Submersible. Corrosion Resistant. Fully Shielded.
Descriptors
|
Category |
Switchgear systems |
|
Special Features |
Modular, 4-Ways |
|
Application |
Double Sided |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
200 A |
|
Phase |
3-Phase |
|
Mounting |
Double Sided Padmount |
|
Enclosure |
Hot Dipped Galvanized Steel |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE C37.74 - Standard for Subsurface, Vault and Load Interrupting Switches. IEEE 386 - Standard for Separable Connectors and Bushing Interfaces. IEEE C37.60.IEC 62271-111 - Standard for Fault Interrupters |