text.skipToContent text.skipToNavigation

Alternate Catalog No. : MM3141T3P62XIXXAEH4H

Catalog No. : MM3141T3P62XIXXAEH

Description:  MULTIWAY,MODULAR PADMOUNT,15KV/4WAY

UPC: 75114406895

Modular Double-Sided Padmount, 15 kV, 4-Way, 1-Source Way, Source Component: MVS3 with 600 Amp Bushings, Source Control: None, 3-Loads Ways, Load Component: MVI3 with 200 Amp Bushing Wells, Load Control: Elastimold Internal Control, Enclosure: Galvanized, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions, Specials: Way-2 MVI3 to have 600 Amp Interfaces
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

Modular

Application

15 kV, 4-Way

Specifications

Voltage Rating

15 kV

Phase

3

Mounting

Padmount

Insulation

yes

Classifications

Brand Name

Elastimold