Catalog No. : MM3141T-1147516
Description: MM3141T3P66XIXXAE000
UPC: 75114428576
Multiway, Modular Double-Sided, 15kV/12.5kA, 4-Ways, 1-Source Way, Source Component: MVS3 with 600 Amp Bushing, Source Control: None, 3-Load Ways, Load Component: MVI3 with 600 Amp Bushing, Load Control: Elastimold Internal Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Switchgear systems |
|
Special Features |
4-Ways, Modular |
|
Application |
Double Sided |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Phase |
3-Phase |
|
Mounting |
Double Sided Padmount |
|
Enclosure |
Galvanized Steel |
Classifications
|
Brand Name |
Elastimold |