Catalog No. : MLP1000-0-A
Description: HTSHK 2:1 BLK 1 IN EXPDIA 1.22M
UPC: 5414363104759
Descriptors
|
Category |
Heat shrinkable tube |
Specifications
|
Shrink Ratio |
2:1 |
|
Flammability |
Flame Retardant |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Thickness |
Thin |
|
Length |
4 ft , 1.22 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Type |
Heat-shrink |
|
Model |
Thin-walled |
|
Shrink rate |
2:1 |
|
Inner diameter before heat-shrink |
25.4 mm |
|
Inner diameter before heat-shrink |
1 inch |
|
Inner diameter after heat-shrink |
12.7 mm |
|
Inner diameter after heat-shrink |
0.5 inch |
|
Nominal diameter inch |
1 inch |
|
Wall thickness after shrinking |
0.9 mm |
|
Wall thickness after shrinking |
0.03 inch |
|
Length |
1.22 m |
|
Length |
4 ft |
|
Operation temperature |
-55-+135 °C |
|
Operation temperature |
-67-+275 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
N |
|
Printable |
N |
|
UL approval |
Y |