text.skipToContent text.skipToNavigation

Catalog No. : MK9-PL050CN4

Description:  ADHESIVE LABEL CASSETTE 5MMX8ME

UPC: 786210964553

Promark MK9 Adhesive Tape Cassette - Tape Width 5 mm x 8 Meters, Color Yellow
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.315 in , 8 mm

Width

0.197 in , 5 mm