Catalog No. : MINE31/2-G
Description: MINI COND HGR W/SS BOLT 3-1/2IN GRY
UPC: 704508397111
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Includes Stainless Steel Bolt and Nut for Fast, Easy Installation |
|
Application |
Rated for Loads of Up to 500 Pounds/226.80kg with a Safety Factor of Three |
Specifications
|
Material |
Steel |
|
Color |
Dark Gray |
|
Load |
Up to 500 pounds , Up to 226.80 kg |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3-1/2 Inch/91mm |
|
Type of fastening |
Clamping |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
91-91 mm |
|
Hinging |
N |
|
Material |
Other |
|
Surface protection |
Coated |