Catalog No. : MINE2-B
Description: MINI COND HGR W/SS BOLT 2IN LBLU
UPC: 704508396879
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Includes Stainless Steel Bolt and Nut for Fast, Easy Installation |
|
Application |
Rated for Loads of Up to 500 Pounds/226.80kg with a Safety Factor of Three |
Specifications
|
Material |
Steel |
|
Color |
Light Blue |
|
Load |
Up to 500 pounds , Up to 226.80 kg |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2 Inch/53mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Type of fastening |
Clamping |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
53-53 mm |
|
Hinging |
N |
|
Material |
Other |
|
Surface protection |
Coated |