Catalog No. : MINE11/4SA-W
Description: MINI COND HWH W/SS BOLT 1-1/4 AL WH
UPC: 704508038229
PVC Coated Mini Conduit Hanger, Pipe Size 1-1/4 Inch/35 Metric, Rated for Loads up to 500 Pounds (226.80 Kilgrams) with a Safety Factor of Three, Includes Stainless Steel Bolt and Nut, Aluminum, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Includes Stainless Steel Bolt and Nut for Fast, Easy Installation |
|
Application |
Rated for Loads of Up to 500 Pounds/226.80kg with a Safety Factor of Three |
Specifications
|
Material |
Steel |
|
Color |
White |
|
Load |
Up to 500 pounds , Up to 226.80 kg |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1-1/4 Inch |