text.skipToContent text.skipToNavigation

Catalog No. : MINE1-B

Description:  MINI COND HGR W/SS BOLT 1IN LBLU

UPC: 704508396695

PVC Coated Mini Conduit Hanger, Pipe Size 1 Inch/27 Metric, Rated for Loads up to 500 Pounds (226.80 Kilgrams) with a Safety Factor of Three, Includes Stainless Steel Bolt and Nut, Light Blue
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

Includes Stainless Steel Bolt and Nut for Fast, Easy Installation

Application

Rated for Loads of Up to 500 Pounds/226.80kg with a Safety Factor of Three

Specifications

Material

Steel

Color

Light Blue

Load

Up to 500 pounds , Up to 226.80 kg

Classifications

Brand Name

Ocal

Dimensions

Size

1 Inch/27mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Clamping

Connection type construction part

Pipe/cable

Tube/cable diameter

27-27 mm

Hinging

N

Material

Other

Surface protection

Coated

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here