text.skipToContent text.skipToNavigation

Catalog No. : MDBOOT-SEAL

Description:  MLD BOOT SEAL POLYBUTENE

UPC: 786210713670

Polybutene compound, resists acids, bases, alcohols and moisture.
View More View Less
For more info visit:  electrification.us.abb.com
  • Resists acids, bases and alcohols.
  • Passes VO Vertical Flame test.
  • #N/A
  • The cable should be clean and free of grease and other foreign substances. Apply two layers around each cable at the same distance from the connector. Slide the assembly into boot, apply Ty-Rap cable ties and work sealant around wires at end of boot to eliminate voids.

Descriptors

Category

Electrical sealing compound

Special Features

Resists acids, bases and alcohols.

Application

The cable should be clean and free of grease and other foreign substances. Apply two layers around each cable at the same distance from the connector. Slide the assembly into boot, apply Ty-Rap cable ties and work sealant around wires at end of boot to eliminate voids.

Specifications

Container

Roll

Temperature Range

40 to 180 F

Material

Polybutene Compound

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Size

10-Foot

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002722 Jointing compound

Model

Other

Packaging

Other

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here