text.skipToContent text.skipToNavigation

Catalog No. : MDBOOT-3

Description:  MLD BOOT INS BSZ 3

UPC: 786210840628

600 kV insulating boot for motor lead disconnects, body size 3, black thermoplastic rubber.
View More View Less
For more info visit:  electrification.us.abb.com
  • Insulate motor lead disconnects.

Descriptors

Category

Wire terminal disconnect

Application

Insulate motor lead disconnects.

Specifications

Voltage Rating

600 kV

Material

Thermoplastic Rubber

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503000 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here