Catalog No. : MD350F-4
Description: MLD FEM 1LOAD 350K BSZ 4 RED
UPC: 786209893246
Copper, tin-plated 600 V motor lead disconnect (Female), 1 line to 1 load (2-wire), wire 350 kcmil, body size 4, die color Red, boot MDBOOT-4.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fast, snap-together assembly offers maximum labor savings. Not need for nuts, bolts and washers or insulating tape - simply slide on reusable boot.
- Quick disconnect - no knife cutting of melted tape, eliminating the risk of accidental cutting of wire insulation, resulting motor downtime and installer exposure. Meets or exceeds electrical and mechanical performance of bolted commections.
- Female disconnects equipped with beryllium copper louvered contact bands for dependable connections.
- Application Tools: TBM6, TBM6S, TBM5, TBM5S, TBM8, TBM8S
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Fast, snap-together assembly offers maximum labor savings. Not need for nuts, bolts and washers or insulating tape - simply slide on reusable boot. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Red |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | 1097943_2014-01-23 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |