text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3321T1X6XXXXXAE000

Catalog No. : MD3321T1X6XXXXXAE0

Description:  MULTI-WAY,DOUBLE SIDED,38KV,2-WAY

UPC: 75114407007

Multi-Way, Double-Sided Padmount, 38 kV/12.5 kA, 2-Way, 1-Source Way, Source Component: MVS3 with 600 Amp Bushings, Source Control None, No Load Way, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double-Sided Padmount

Specifications

Voltage Rating

38 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold