text.skipToContent text.skipToNavigation

Catalog No. : MD3143T-1146886

Description:  MD3143T1P22XIXXAE000

UPC: 75114427234

Multiway, Double-Sided Padmount, 15kV/12.5kA, 4-Ways, 3-Source Ways, Source Component: MVS3 with 200 Amp Bushing Wells, Source Control: None, 1-Load Way, Load Component: MVI3 with 200 Amp Bushing Wells, Load Control: Elastimold Internal Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Ways, 3-Source and 1-Load

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Operating Temperature

-40 to +65 C

Classifications

Brand Name

Elastimold