Catalog No. : MD3143T-1142783
Description: MD3143T1P62XCXXAE000
UPC: 75114421393
Multiway, Double-Sided Padmount, 15kV/12.5kA, 4-Ways, 3-Source Ways, Source Component: MVS3 with 600 Amp Interfaces, 1-Load Way, Load Component: MVI3 with 200 Amp Interfaces, Source Control: None, Load Control: Elastimold 20 Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Switchgear systems |
|
Special Features |
4-Ways, 3-Source and 1 Load |
|
Application |
Double-Sided |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
200 to 600 A |
|
Phase |
3-Phase |
|
Mounting |
Double Sided Padmount |
|
Enclosure |
Steel |
Classifications
|
Brand Name |
Elastimold |