text.skipToContent text.skipToNavigation

Catalog No. : MD3142T-1146887

Description:  MD3142T2P22XIXXAE000

UPC: 75114427241

Multiway, Double-Sided Padmount, 15kV/12.5kA, 4-Ways, 2-Source Ways, Source Component: MVS3 with 200 Amp Bushing Wells, Source Control: None, 2-Load Way, Load Component: MVI3 with 200 Amp Bushing Wells, Load Control: Elastimold Internal Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Ways, 2-Source and 2-Load

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Operating Temperature

-40 to +65 C

Classifications

Brand Name

Elastimold